IESNA:LM-63-2002
[TEST]P243705
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-56)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S125DRP-H375D835-X4F0-XX-UDD-D-W
[LUMINAIRE]DEFINE 5 DIRECT RECESSED WITH SATIN DROP DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1406
TILT=NONE
184 -1 1 73 5 1 1 0.390833 3.875 0.08333
1 1 11.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
453 454.6 452.5 449.6 445.4 440 432.4 424.9 414.4 405.2
393.5 381.4 368.4 354.6 340.8 326.5 311.5 296.8 280.5 265
249.5 232.8 216.4 199.7 182.1 165.8 149.9 132.7 115.5 98
81.6 66.1 50.7 36.8 25.1 15.5 7.1 6.3 5.9 5.4
5 4.6 4.2 3.8 3.3 2.9 2.9 2.5 2.1 2.1
1.7 1.7 1.3 1.3 0.8 0.8 0.4 0.4 0.4 0.4
0 0 0 0 0 0 0 0 0 0
0 0 0
453 453.4 452.1 449.2 445.4 440 433.7 424.9 416.1 406.1
395.2 382.6 369.7 357.1 343.3 329 314.8 300.2 285.1 270
254.1 238.6 223.1 206.8 190.5 175 158.7 142.3 126 109.7
93.8 78.7 63.6 50.7 39.4 29.3 20.9 19.3 17.6 15.9
14.2 13 11.3 9.6 8.4 7.1 5.9 4.6 3.3 2.5
1.7 1.3 0.8 0.8 0.8 0.4 0.4 0.4 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
453 450 448.8 446.3 442.5 436.6 429.9 422 413.2 403.1
391.8 380.1 368 355.8 342.4 329 315.6 301.4 287.6 273.8
260.4 244.9 230.7 215.2 200.1 185 169.5 153.6 138.1 122.7
107.2 92.1 78.3 65.7 54.8 45.2 36.4 34.3 32.2 30.1
28.5 26.4 24.7 23 20.9 19.3 17.2 15.1 13.4 11.7
10 8.4 7.1 5.4 3.8 2.5 0.8 0.4 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
453 453.4 452.1 449.6 445 439.6 432.4 424.1 415.3 405.2
393.9 382.6 369.7 357.1 344.1 331.1 318.6 305.2 292.2 278
264.6 250.8 236.1 221.9 206.8 192.2 177.1 162 146.1 131.5
116.4 101.7 88.3 75.8 64.5 54.8 46.5 44.4 41.9 39.8
37.7 35.6 33.5 31.4 29.3 27.2 25.1 23 20.9 18.8
16.3 14.7 13 11.3 9.6 7.5 5.9 4.2 2.5 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0
453 453 452.1 449.2 445 438.7 432 424.1 414 403.1
393.5 381.4 369.2 356.7 344.5 331.6 318.2 305.2 292.6 278.8
265.4 252.4 238.2 223.5 208.5 194.7 179.2 164.1 148.2 134
119.7 104.7 91.3 78.7 67.8 58.2 49.8 47.3 44.8 42.7
40.6 38.1 36.4 34.3 32.2 30.1 28 26 23.9 21.8
19.3 16.7 15.1 13.4 11.3 9.6 7.5 5.9 3.8 2.1
0.4 0 0 0 0 0 0 0 0 0
0 0 0
